Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

ARCEL Edge Lit Exit Series

  • Architectural look blends into the space
  • Aluminum housing available in brushed aluminum, white or black finishes
  • Surface mount square or round mounting canopy option for a customized look
  • Bright, long-life red or green LED source provides uniform illumination
  • High impact, acrylic lens panel with clear, mirrored or white background
  • Field installed chevron directional indicators included
  • UL 924 damp location listed
  • Battery back-up models provide 90 minutes of emergency run time
  • Battery back-up models have self-diagnostics standard
  • Dual voltage input, 120/277 VAC, 60 Hz
ARCEL Edge Lit Exit Series

ARCEL Edge Lit Exit Series

Overview

The ARCEL edge lit exit series are an architectural grade surface-mounted and recessed-mounted exit sign solution designed for architectural excellence. The slim aluminum housings are offered with a brushed aluminum finish as standard with white or black finishes as options. Multiple mounting options including pendant and mullion mount solve many architectural problems. Key features include high grade acrylic panels designed for optimum illumination, long-life, energy-efficient green or red LED sources which reduce energy costs and eliminate routine lamp maintenance, a battery back-up version with a no maintenance nickel cadmium battery and standard labor savings self-diagnostics and 90 minutes of emergency run time. The ARCEL series are UL 924 damp location listed and CEC Title 20 certified.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?