- Die-cast aluminum construction, Single latch tool-less entry
- Replaces up to 400W equivalent HID, -40°C to 40°C operating range
- Pole-mounted, Optional arm and offset adjustable arm mounting
- 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation, IP66 rated
- Lumens: 5,800 to 23,000, 13 lumen packages, Up to 175 lm/W
- 4000K standard, optional 2700K, 3000K, 5000K CCT, CRI: 70 standard
- 5 high-efficiency, patented AccuLED optical distributions
- Two levels of 10kV surge protection available
- Greater than 98% lumen maintenance after 60,000 hours at 40°C
Streetworks
ARCH Archeon Medium Cobrahead Roadway Luminaire
Modern cobrahead design. Superior performance. Customer-focused features.
The Archeon Medium LED road light delivers advanced LED technology in a familiar cobra head design. The patented, high-efficiency AccuLED Optics™ system provides uniform and energy conscious illumination and our customer-focused features include single latch tool-less entry for easy installation and maintenance, and industry-leading surge protection and control options.
Ideal for these spaces:
LED Road lighting, we’ve got you covered
The Archeon family is available in 4 sizes to satisfy specific application needs, while offering a cohesive look when desired.
Precisely designed optics
A choice of 6 high efficiency AccuLED Optics, available in Type II, III, IV wide and V square wide, are precisely designed to shape the distribution, maximizing efficiency and application spacing.
Real world features
Archeon luminaires are designed to meet the challenging demands of roadway applications including convenient tool-less entry and robust 4-bolt mounting. The luminaires are also available with numerous surge protection and control options.
Light ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.
Try It Now