- Die-cast aluminum construction, Single latch tool-less entry
- Replaces up to 200W equivalent HID, -40°C to 40°C operating range
- Pole-mounted, Optional arm and offset adjustable arm mounting
- 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation, IP66 rated
- Lumens: 3,000 – 12,000, Up to 173 lm/W
- 4000K standard, optional 2700K, 3000K, 5000K CCT, CRI: 70 standard
- 6 high-efficiency, patented AccuLED Optics™ distributions
- 10kV surge protection options, 3G vibration rated, 7-pin receptacle
- Greater than 98% lumen maintenance after 60,000 hours at 40°C
Streetworks
HS-ARCH-24
Specifications
Product Description
Brand Name | Streetworks |
Family | ARCH Archeon Small Cobrahead Roadway Luminaire |
Description | PA1 Field Installed ARCH House Side Shield |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083296828 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.6 |
Case Quantity | 12 |
Pallet Quantity | 288 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |