Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Streetworks

UFLD-S Small Utility Floodlight

  • LED replacement for up to 150W metal halide floodlights
  • Die-cast aluminum housing, driver compartment and driver door
  • Three lumen packages ranging from 3,000 – 7,000 lumens
  • Two optical distributions 3H x 3V (Spot), 6H x 6V (Wide)
  • Available in 2200K, 2700K, 3000K, 4000K, or 5000K CCT
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
  • Knuckle, trunnion and slipfitter mounting options
  • ANSI 7-pin, ANSI 3-pin, and button photocontrols available
UFLD-S Small Utility Floodlight

UFLD-S Small Utility Floodlight

Overview

Combining value and performance in a compact, robust design, the UFLD-S low wattage LED floodlight luminaire delivers superior uniformity and excellent illumination. The rugged, die-cast housing is IP66 rated for exceptional durability and long term reliability. Available in several mounting configurations and weighing less than 14 pounds, this fixture provides you with design flexibility while simplifying installation. The UFLD-S floodlight can be wall, ground, or pole mounted, making it ideal for all commercial, industrial, and residential low wattage floodlighting applications.

Light ARchitect Augmented Reality App

Light ARchitect Augmented Reality App

We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.

Try It Now

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?