- Choice of 16 high-efficiency, patented AccuLED Optics™
- Lumen packages range from 4,200 – 80,800 (34W – 640W)
- Available in 2200K, 2700K, 3000K, 3500K, 4000K, 5000K or 5700K CCT
- -40°C to 40°C operating range, optional 50°C high ambient
- 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
- IP66 rated housing and light square
- 3G vibration rated
- Adjustable pole, slipfitter and wall-mounted configurations
- Five-year warranty
Streetworks
GAN Galleon LED Flood
Overview
The Galleon™ LED Flood luminaire combines the low-profile design of the Galleon with the mounting angle flexibility of a pole-mounted floodlight to illuminate large areas. With a maximum tilt angle of 60° from horizontal, and patented, high-efficiency AccuLED Optics™ technology, the Galleon LED Flood provides uniform and energy conscious illumination for parking lots, container/rail yards, highway projects or any large area application. Fixture mounts direct to pole or to a bullhorn or 2-3/8" – 3" O.D. pole-top tenon. IP66 rated and UL/cUL Listed for wet locations.