- Die-cast aluminum housing, driver compartment and driver door
- Replaces up to 400W equivalent metal halide
- Lumen Range: 2,700 lumens to 57,000 lumens
- 3G vibration rated per ANSI C136.31
- Slipfitter, trunnion and yoke mounting options
- 6H x 6V NEMA wide and 3H x 3V spot distributions
Streetworks
UFLD Utility Flood Series
Overview
The UFLD LED floodlight series of luminaires combines high-efficiency optics, superior thermal management and energy efficiency in a cost-effective solution. The compact, robust design incorporates a separate driver compartment for maximum heat dissipation to insure longevity of both the fixture and the optics. The UFLD Series uses precision engineered optics delivering superior uniformity and excellent illumination to the targeted application. Typical applications include area lighting for security, building facade lighting, accent and signage lighting in both commercial and industrial applications. The UFLD Series is UL/cUL listed for wet locations and is IP66 rated.
Light ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.
Try It Now