- Replaces up to 400W HPS luminaires
- UL/cUL listed for wet locations
- Up to 38,000 max lumens
- Optional IP66 enclosure rating available
- Tool-less removable power door for easy maintenance
- Optional series or parallel surge protection available (10kV or 20kV)
- 3G vibration rated
Streetworks
Verdeon Series
Overview
The Verdeon Series is a family of LED roadway luminaires that provide excellent optical performance, energy efficiency, and versatility for any roadway application. Four sizes offer up to 38,000 lumens, making this an ideal replacement for 50-400W MH/HPS cobraheads. With a classic form and rugged construction, the Verdeon highway lights deliver superior performance, warm white light, superior color rendering, and uniform illumination of the roadway surface.
Light ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.
Try It NowOur Industry Experts Are Ready to Help
Learn how Cooper Lighting Solutions’ industry experts help customers select the right lighting solutions for any project. They’ll ensure all the products selected are integrated and work together seamlessly while reducing energy consumption and costs.
Tell Me More