- Ideal replacement for 50W-250W+ HPS luminaires
- UL/cUL listed for wet locations
- Up to 24,500 max lumens
- Optional IP66 enclosure rating available
- Tool-less removable power door for easy maintenance
- Optional series or parallel surge protection available (10kV or 20kV)
- 3G vibration rated
Streetworks
VERD Verdeon
Overview
The Verdeon LED highway lighting is now available with the new C-Series LED upgrade, along with a new Type I optic and a standard option for 2700K CCT (80CRI). Now offering up to 20,000 lumens and up to 141 lumens per watt, making this an ideal replacement for 50-250+W MH/HPS cobraheads. With low initial cost and superior energy savings, our Verdeon highway lighting provides warm, white light, superior color rendering and uniform illumination of the roadway surface. With rugged construction & a classic form, the Verdeon highway lights deliver superior performance.
Light ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.
Try It NowOur Industry Experts Are Ready to Help
Learn how Cooper Lighting Solutions’ industry experts help customers select the right lighting solutions for any project. They’ll ensure all the products selected are integrated and work together seamlessly while reducing energy consumption and costs.
Tell Me More