Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Streetworks

Caretaker Series

  • Die-cast housing for durability in security lighting applications
  • Replaces up to 250W equivalent HID
  • Pipe arm slipfitter for versatility in mounting configuration
  • 7 Lumen packages up to 12,000, 154 LPW
  • Optional field adjustable dimming control
  • NEMA Twist-lock photocontrol receptacle allows dusk-to-dawn operation
Caretaker Series

Caretaker Series

The Caretaker LED area and roadway luminaire combines high performance, low maintenance and easy installation.

High performance, low maintenance & easy installation. The Caretaker Series of roadway & area luminaires combine high performance, low maintenance and easy installation in a simple, extremely economic package that has been designed for years of worry-free operation. The Caretaker Series offers 2 sizes and is ideal for wall-mounted security lighting, residential street lighting, perimeter area lighting, parking areas, loading platforms, boat docks, access drives and pathways.

Security made easy by design

Security made easy by design

The Caretaker’s standard design features include a precision molded optic engineered to shape the distribution, allowing maximum efficiency and application coverage. The 3 or 7-pin NEMA Twistlock photocontrol receptacle allows automatic dusk-to-dawn operation for maximum energy savings. Easy installation and maintenance features include an integral slipfitter for versatile mounting to pipe arm and simple single point access.

Unique shield options

Unique shield options

The Caretaker offers a number of optional shielding choices including a zero uplight shield that provides full cutoff compliance to eliminate light pollution. Multiple additional options include a small acrylic refractor, ANSI/NEMA refractor and decorative shields.

Built to last. Low maintenance.

Built to last. Low maintenance.

The high efficiency LEDs deliver up to 12,000 lumens and replaces up to 250W HID equivalents. With multiple options from mounting configurations, shielding options and surge protection, to the heavy-duty die-cast housing construction and long life, the Caretaker can satisfy numerous security and roadway applications.

Light ARchitect Augmented Reality App

Light ARchitect Augmented Reality App

We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.

Try It Now

Resources

Find product variations

Find product variations

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?