Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Feb 14, 2025

Replace with Archeon Contemporary Series

Streetworks

XNV LED

  • Up to 148 LPW
  • Available in 2200K, 2700K, 3000K, 3500K, 4000K, 5000K or 5700K CCT
  • 10kV and 20kV surge protection available
  • Tool-less entry, hinged removable power door for easy maintenance
  • Suitable for operation in -40° C to 40° C environments
  • 3G vibration rated
  • IP66 LED panels
  • LED shoebox light with 5-year warranty
XNV LED

XNV LED

Overview

The XNV LED shoebox light combines high-performance optics and a simple, economical design to deliver uniform illumination, low maintenance costs and rugged, user-friendly construction. It is designed for years of worry-free operation and is ideal for municipal streetlighting retrofits where a quick payback is as important as lighting performance.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?