- Die-cast aluminum construction, IP66 rated, 3G vibration rated
- Up to 141 lumens per watt
- Lumen range: 2,000 - 11,000, 9 lumen packages
- 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
- Greater than 98% lumen maintenance after 60,000 hours at 40°C
- Self-aligning pole-top fitter for 3" O.D. pole tops or vertical tenons
Streetworks
UTLD Traditionaire Decorative Post Top Luminaire
Old-fashioned charm. Discrete advanced optic technology.
The Traditionaire LED outdoor luminaire displays the old-fashioned charm of traditional area lighting, enhancing any setting with distinctive styling. The high-lumen downlight configuration uses discreet LEDs with patented AccuLED Optics technology to deliver uniform and efficient illumination to pedestrian and roadway applications.
Ideal for these spaces:
Four lens options
Choose from multiple lens options including Clear, Textured, Frost and Refractive for your desired style preference.
Light ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.
Try It Now