Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Streetworks

VERD-S Verdeon Small

  • Ideal replacement for 50W-250W+ HPS luminaires
  • UL/cUL listed for wet locations
  • Tool-less removable door for easy maintenance
  • Up to 161 lumens per watt
  • Lumen packages ranging from 3,163 - 11,329 delivered lumens
  • Offered in 2200K, 2700K, 3000K, 4000K, 5000K, and 5700K CCTs
  • Five optical distributions (T1, T2, T3, T4, and T5)
  • 3G vibration rated
VERD-S Verdeon Small

VERD-S Verdeon Small

Overview

Verdeon small LED roadway luminaires combine optical performance, energy efficiency and outstanding versatility to meet the requirements of any roadway application. Advanced optical technology delivers unparalled uniformity, multiple lumen packages and low operating costs for municipal streets and highways.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?