- Rugged die-cast aluminum housing and door in bronze powder-coat paint
- Captive, single-point stainless steel hardware closure point
- Impact resistant borosilicate prismatic glass hinged, removable door
- Highly reflective anodized reflector provides optimized illumination
- Patent-pending, energy-saving LED technology with electronic driver
- LED driver are secured to housing for optimal heat sinking
- Options include selectable housing finishes and dimming ballast
- Optional integral egress options and battery packs available
Streetworks
WKP Wal-Pak Glass
Overview
The WKP Wal-Pak Glass provides a durable and efficient exterior light source for any application requiring maximum performance and minimum maintenance. The rugged, die-cast aluminum housing, stainless steel hardware and gasket sealed optics compartment combine to make the Wal-Pak virtually impenetrable to contaminants.