- Decorative cupola conceals optional NEMA photocontrol
- Single-piece, die-cast aluminum housing, base and lens supports
- Die-cast aluminum top hinged for ease of maintenance
- Available in HID or LED lamp sources
- Injection-molded prismatic acrylic refractor panels
- Available in Type II and Type V distributions
- Self-aligning pole top fitter fits 3" O.D. poles or vertical tenons
- Optional ladder rest and tool-less entry
- LED fixture features a 5-year warranty
Streetworks
UTR Traditionaire
Overview
The UTR Traditionaire outdoor luminaire displays the old-fashioned charm of traditional area lighting, enhancing any setting with a distinctive styling. U.L. listed and CSA certified for wet locations. As a decorative luminaire, the Traditionaire tastefully complements the architectural and environmental design of estates, parks, motels, restaurants, apartments, churches, institutions and roadways.