- Rugged one-piece, die-cast aluminum housing and door frame
- Stainless steel spring latch and hinges for ease of maintenance
- Available in nine high-efficiency, full cutoff optical distributions
- Fully-rotatable optics in 90° increments
- Available in 70W - 400W pulse start metal halide, metal halide and HPS
- Supplied standard with round pole adapter
- Supplied with 8" pole arm and mounting hardware
- Optional swing-down power tray for ease of maintenance
- Cast-in leveling guides provide +/-5° vertical leveling adjustment
Streetworks
TRU Tribute
Overview
Tribute is the most versatile, functionally designed, universally adaptable full cutoff outdoor luminaire available. Offered in formed, segmented and spill light eliminator distributions, Tribute delivers outstanding performance to walkways, parking lots, roadways, loading docks, building areas, and any security lighting application. U.L. wet location listed, CSA certified, and EISA compliant.