- Die-cast aluminum housing, door and two-position latch
- Integral hinges for hands-free maintenance
- Adjustable mogul-base porcelain socket
- Hydroformed anodized aluminum reflector
- Acrylic or glass refractor
- Available in Type II and Type III optical distributions
- Two-bolt/one clamp slipfitter fits 1-1/4" or 2" mast arm
- Optional NEMA twistlock photocontrol receptacle
Streetworks
OVZ25SWW3E4
Specifications
Product Description
Brand Name | Streetworks |
Family | OVZ Drop Lens Refractor |
Description | Drop lens refractor, 250W, high pressure sodium lamp type, CWA ballast type, multi-tap, wired 120V, type III distribution, MSCO optical package, NEMA photocontrol receptacle. |
Product Details
Lamp Type | LED |
UPC | 662400516156 |
Amperage Rating | 2.1A |
Mounting | Slipfitter |
Voltage Rating | 120V |
Wattage | 250W |
Product Weight | 24.7 |
Case Quantity | 1 |
Pallet Quantity | 12 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |