Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Aug 08, 2024

Replace with Archeon Contemporary Series

Streetworks

OVX Drop Prismatic Refractor

  • Die-cast aluminum housing, door and two-position latch
  • Integral hinges for hands-free maintenance
  • Adjustable mogul-base porcelain socket
  • Hydroformed anodized aluminum reflector
  • Acrylic, polycarbonate, glass refractor or flat glass lens
  • Available in Type II and Type III optical distributions
  • Two-bolt/one clamp slipfitter fits 1-1/4" or 2" mast arm
  • Optional swing-down ballast module
  • Optional NEMA twistlock photocontrol receptacle
OVX Drop Prismatic Refractor

OVX Drop Prismatic Refractor

Overview

OVX Drop Prismatic Refractor fixtures feature durable die-cast aluminum construction and a computer-designed optical system for sturdiness and optimum photometric control.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?