Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Aug 08, 2024

Replace with Archeon Contemporary Series

Streetworks

OVF LED Roadway Large Cobrahead

  • Die-cast aluminum housing, door with stainless steel bail latch
  • Integral hinges for hands-free maintenance and tool-less entry
  • Optical design creates consistent distribution and scalability
  • Choice of 12 high-efficiency, patent pending AccuLED Optics™
  • Offered standard in 4000K (+/- 275K) CCT and nominal 70 CRI
  • Suitable for operation in -40°C to 40°C ambient environments
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • Proprietary circuit module withstands 10kV of transient line surge
  • Five-year limited warranty
OVF LED Roadway Large Cobrahead

OVF LED Roadway Large Cobrahead

Overview

The OVF LED Roadway Large Cobrahead area luminaire provides uncompromising optical performance and outstanding versatility for a wide variety of area and roadway applications. Patent pending modular LightBAR™ technology delivers uniform and energy-conscious illumination to walkways, parking lots, and roadways. UL and CUL Listed for wet locations.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?