- Die-cast aluminum housing with stainless steel bail latch
- Adjustable mogul-base porcelain socket
- Available in Type II and Type III optical distributions
- Integral hinges and optional ballast tray for ease of maintenance
- Adjustable mogul- or medium-base socket
- Tempered flat glass lens
- Hydroformed anodized aluminum reflector
- Optional swing-down ballast module
- Optional NEMA twistlock photocontrol receptacle
Streetworks
OVF Flat Glass
Overview
The OVF Flat Glass roadway luminaire is ideal for roadways where cutoff is preferred or light trespass is an issue. Suitable for 3G vibration conditions.