- Aluminum housing, top, and base
- Greater than 98% life at 60,000 hours (40°C) (LED)
- Up to 140 lumens per watt
- Lumen packages ranging from 2,000 – 11,000 lumens
- Self-aligning pole-top fitter fits 2-3/8" and 3" O.D. tenons
- Optional NEMA photocontrol receptacle
- Five-year warranty (LED)
Streetworks
LXF/LXT Lexington HID/LED
Overview
The Lexington luminaire enhances any street or pathway setting with the heritage charm of traditional lantern style post top lighting. It tastefully complements the architectural and environmental design needs of parks, campuses and residential streets.
Light ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.
Try It Now