Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Dec 31, 2021

Replace with CST Celesteon

Streetworks

HMX High-Mast Area Luminaire

  • Die-cast aluminum housing, cover and door
  • Tempered convex glass lens, with optional clear flat glass lens
  • Hinged and latched door for ease of maintenance
  • Anodized, spun aluminum reflector housing
  • 360° field-rotatable optical assembly
  • Vertical lamp position
  • Choice of three optical distributions
  • Clamp-type slipfitter fits 2-3/8" O.D. pipe
  • NEMA twistlock receptacle or button-type photocontrol
HMX High-Mast Area Luminaire

HMX High-Mast Area Luminaire

Overview

The HMX large industrial high mast area luminaire is ideal for use on areas requiring maximum spacing, such as areas below tall industrial mezzanines and interstate highways. U.L. wet location listed, CSA Certified, 40°C ambient environments and EISA compliant.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?