- Lumens: Up to 15,700, 176 LPW
- 2700K - 5000K CCTs, 70 standard CRI
- 5 high-efficiency, patented AccuLED Optics™ distributions
- Utility friendly features for simple, quick installation
- 4 refractor styles, 4 finial options
Streetworks
Fairfax
Overview
The Fairfax luminaire is the ideal decorative streetlight for downtown areas, residential streets and parks. A timeless dayform complements and enhances surround architecture, while a state-of-the-art molded refractor delivers superior pedestrian and streetlighting.
Effortless Charm, Timeless Style
The Fairfax luminaire features a timeless design that seamlessly integrates with and enhances surrounding architecture, making it an ideal choice for downtown areas, residential streets, and parks. Its decorative streetlight appearance adds elegance to any outdoor space.
Advanced Optics
Equipped with advanced molded refractor optics, the Fairfax luminaire delivers superior pedestrian and streetlighting. With Type III and Type V options, it ensures optimal light distribution and high lumen output, supporting up to 15,000 lumens in a variety of color temperatures.
Uplight Control Available
Designed to minimize light pollution, the Internal Uplight Reflector option effectively controls upward light without compromising the delivered usable illumination. This feature supports sustainable lighting practices while maintaining efficiency.