Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Streetworks

Archeon Contemporary Series

  • 4 sizes replacing up to 400W HID
  • Lumens: 3,400 – 44,000, Up to 185 lm/W
  • 2200K - 5000K CCTs: 70 minimum CRI
  • 5 high-efficiency, patented AccuLED Optics™ distributions
  • ANSI C136.10 7-pin receptacle standard and Zhaga 4-pin receptacle options
Archeon Contemporary Series

Archeon Contemporary Series

Meet the Next Generation of Roadway Luminaires. Best-in-class optical performance. Customer-focused features.

The Archeon Contemporary Series of roadway luminaires combine high electrical & optical performance with a new contemporary design to get the job done and meet your utility, DOT and municipal standards. Tool-less entry and other installation-friendly design features optimize serviceability in various roadway applications. Controls & Smart-City Ready.

Precision Designed Optics

Precision Designed Optics

Features Cooper Lighting Solution precision IP66-rated AccuLED Optics in five distributions. Best-in-class performance for optimal pole spacing, uniformity, and uplight control.

Lineman-Approved Features

Lineman-Approved Features

Designed with the installer in mind. Toolless entry to the electrical compartment and easy wire routing from the pipe entrance to the terminal block. All serviceable components are unobstructed and easily accessed.

Controls Ready Out of the Box

Controls Ready Out of the Box

Archeon Contemporary ships standard with the ANSI C135.10 7-pin receptacle, so it’s ready to work with your networked lighting control system. Optional DALI and D4i drivers expand your ability to monitor and manage your installed base, while the optional Zhaga Book 18 4-pin receptacle adds a wide range of sensor and building controls integration options.

Shielding is Easy as 1, 2, 3

Shielding is Easy as 1, 2, 3

We know the realities of the field. Our House Side shields and perimeter shields are toolless and in stock, and IES files are available so you can design with the shield from the start. Check out these Shielding videos to see just how easy these are to install.

Shield Installation Video
Looking for inspiration?

Looking for inspiration?

Resources

High Res Images

(8)

Installation Instructions

(1)

Product Selection Guides

(1)

Sell Sheets

(2)

Technical Information

(1)
Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?