- ASTM A500 grade “B” shaft
- ASTM A36/A572 grade base plate with base cover
- 8’-45’ mounting heights
- Reinforced hand hole assembly
- Drilled or tenon mounting configurations
- Seven fixture drilling configurations
- Seven optional finish colors
- Four bolt anchorage
Streetworks
SSS4A25SFM4
Specifications
Product Description
Brand Name | Poles |
Family | Streetworks Steel Poles |
Description | 4" Square Straight Steel X .120 X 25' M4 Drill Bronze includes hardware kit, must be ordered with AB1 and TMP1 |
Product Details
Lamp Type | N/A |
UPC | 662401143467 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Pole |
Voltage Rating | N/A |
Product Weight | 216.0 |
Case Quantity | 1 |
Pallet Quantity | 1 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |