- Up to 164 lumens per watt
- Five optical distributions (Type II, III, IV and V)
- Multiple lumen packages ranging from 2,000 – 7,800 delivered lumens
- 4000K CCT standard, optional 2700K CCT, 3000K CCT, 5000K CCT
- Optional 3 or 7-PIN NEMA twistlock photocontrol receptacle
- Tool-less access for ease of installation and maintenance
- Standard with three-position tunnel compression type terminal block
Streetworks
ARCH-N Archeon Nano
Overview
The Archeon Nano LED road lighting delivers all the latest LED technologies with a modern cobra head form. This discrete LED solution with the patented, high-efficiency AccuLED OpticsTM system, provides uniform and energy conscious illumination for municipal streets, highways, and road lighting. Our customer focused features include single latch tool-less entry, industry leading surge protection options, with superior lumen maintenance and performance, all in an economical, architectural design.
Light ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.
Try It Now