Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Streetworks

SDL Springdale

  • Decorative luminaire with old-fashioned charm
  • Lumen packages ranging from 2,000 - 11,000 lumens
  • Offered in 2700K, 3000K, 4000K, and 5000K CCTs
  • Type II, III, IV, and V distributions available
  • Integrated control options via 7 pin receptacle
  • Field adjustable dimming controller available
  • IP66 rated, 3G rated, and UL/cUL listed
SDL Springdale

SDL Springdale

Overview

The SDL Springdale outdoor luminaire displays the old-fashioned charm of traditional area lighting, enhancing any setting with distinctive styling. As a decorative luminaire, the SDL Springdale tastefully complements the architectural and environmental design of parks and roadways. The high-lumen downlight configuration uses LightSquare technology to deliver uniform and efficient illumination to pedestrian and roadway applications.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?