- A series of large performance pendants with a wide selection of colors
- Choose from a modern DOME shade or traditional RLM shape
- 10 standard paint colors and 2 metal finishes for the shade
- 10 standard paint colors and 2 metal finishes for the trim
- 2 mounting styles: 120" aircraft cable or rigid stem in 3 lengths
- 4 color temperatures: 2700K, 3000K, 3500K, 4000K
- 2 optical distributions: medium and wide
- 2 CRI choices: 80 and 90
- 0-10V dimming
- Universal Voltage (120-277V)
Shaper
1800 Series Decorative Performance Pendant - Large
Fun. Bold. Functional.
The 1800 series of colorful pendants puts the creativity in the designers' hands by allowing them to select shade and trims colors that are different. Thousands of color combinations can be created by selecting different shade and trim options in either the DOME or RLM shapes that speak loudly and boldly with quiet confidence. Select from 12 paint/metal shade colors, 12 paint/metal trim colors, 120" of adjustable air craft cable, or 3 rigid standard stem lengths to create a look that works in your space. The choice of a sleek modern DOME shape or traditional RLM shape, makes the Shaper 1800 suited for any occasion or location—from education facilities to corporate offices, healthcare settings and more. Whether you choose to dress your environment up or down, the 1800 is always in style. The Shaper 1800's are also known for high performance, flexibility, and powerful aesthetics that deliver lumen performance you can count on.
Ideal for these spaces:
Countless Color Combinations
Choose from a delightful assortment of 10 paint and 2 metal finishes. Select a shade color, then select a trim color to match to any two-tone corporate spaces (brand colors), education facilities (schools colors), playful spaces, industrial spaces and many more.
Modern vs. Traditional
The modern sleekness of the dome shape brings style and a contemporary feel to a space, while the traditional look of the RLM shade style brings familiarity into a space. Both styles deliver powerful lumen outputs and controlled optic options in two different distributions: medium for concentrated lumens, and wide for greater spacing.
High Performance, Easy Installation
Mounting options include fourteen field-cuttable decorative power cords, or rigid stem options. The 1400 Series Decorative Performance Pendant is a fun, comprehensive solution where aesthetics and performance are perfectly balanced.