- Decorative series of small performance pendants with colors and cords
- 10 standard paint colors and 2 metal finishes for the shade
- 10 standard paint colors and 2 metal finishes for the trim
- 2 mounting styles: 120" of colorful cord or rigid stem in 3 lengths
- 14 colorful power cord choices
- 4 color temperatures: 2700K, 3000K, 3500K, 4000K
- 2 CRI choices: 80 and 90
- 120V dimming only
Shaper
1400 Series Decorative Performance Pendant - Small
Fun. Bold. Functional.
"The 1400 series of colorful pendants puts the creativity in the designers' hands by allowing them to select shade and trims colors that are different. Thousands of color combinations can be created by selecting different shade and trim options in either the DOME or RLM shapes that speak loudly and boldly with quiet confidence. Select from 12 paint/metal shade colors, 12 paint/metal trim colors, 14 colorful power cord options, or 3 rigid standard stem lengths to create a look that works in your space. The sleek modern dome shape of the 1400 series pendant is suited for any occasion or location — from education facilities to corporate offices, healthcare settings and more. Whether you choose to dress your environment up or down, the 1800 is always in style. The Shaper 1400's are also known for high performance, flexibility, and powerful aesthetics that deliver lumen performance you can count on.
Ideal for these spaces:
Countless Color Combinations
Choose from a delightful assortment of 10 paint and 2 metal finishes. Select a shade color, then select a trim color to match to any two-tone corporate spaces (brand colors), education facilities (schools colors), playful spaces, industrial spaces and many more.
Cords, Cords, and Stems
Choose from a delightful assortment of 14 colorful cords that have a sheen solid color, or pick from a bold, fun patterned cord color. There are 3 colors of metals finishes for the rigid stem option, and 3 heights to choose from as well.
High Performance. Easy Installation.
Mounting options include fourteen field-cuttable decorative power cords, or rigid stem options. The 1400 Series Decorative Performance Pendant is a fun, comprehensive solution where aesthetics and performance are perfectly balanced.