- Decorative and high performing acrylic and metal wall sconce
- 2 fixture sizes: 14", 18" wall mount
- High lumen packages
- 6 standard painted metallic finishes and custom color available
- 2700K, 3000K, 3500K and 4000K CCT at 83+ CRI
- UL and CUL approved for interior and damp locations
- Indirect lens illumination provides smooth light distribution
- Spun aluminum housing with CRS post-painted components
- Opal white acrylic vacuum formed lens
Shaper
865 Circular Modern, Loop Series LED Wall
Luminous Wall Lighting
The 865 is a functional, decorative, and high performing modern wall sconce. The classic circular profile gets a modern update with a vacuum-formed lens that produces soft, indirect lumen outputs. The 6 metallic paint finishes offer clean, minimalistic aesthetics, making this specification-grade product perfect for commercial applications. The 865 is available with an integral LED light source and 6 metallic paint finishes, in 2 standard sizes. The 83+ CRI LED source is available in four CCTs, allowing you to select your lighting for the task at hand (or mood you wish to create). The Shaper 800's are known for high output, quality, durability, and minimalistic aesthetics that deliver lumen performance you can count on.