- Decorative and high performing acrylic and metal pendant
- 2 fixture sizes: 27", 36" celling pendant mount
- High lumen packages
- 6 standard painted metallic finishes and custom color available
- 2700K, 3000K, 3500K and 4000K CCT at 83+ CRI
- Adjustable aircraft cable mounting with optional choke plate
- UL and CUL approved for interior and damp locations
- Indirect lens illumination provides smooth light distribution
- Spun aluminum housing with CRS post-painted components
- Opal white acrylic vacuum formed lens
Shaper
845 Circular Modern Loop Series LED Pendant
Luminous Wall Lighting
The 845 is functional, decorative, and high performing modern pendant. The classic circular profile gets a modern update with a vacuum-formed lens that produces soft, indirect lumen outputs. The 6 metal paint finishes offer clean, minimalistic aesthetics, making this specification-grade product perfect for commercial applications. The 845 is available with an integral LED light source and 6 metallic paint finishes, in 2 standard sizes. The adjustable air craft cable allows for the convenience of field-adjustable heights up to 48" or 96". The 83+ CRI LED source is available in four CCTs, allowing you to select your lighting for the task at hand (or mood you wish to create). The Shaper 800's are known for high output, quality, durability, and minimalistic aesthetics that deliver lumen performance you can count on.