- Square wall sconce with fabric shade and performance LED lighting
- 1 fixture sizes: 26" length x 8.5" height x 4" depth
- Available in 2700K, 3000K, 3500K, and 4000K color temperatures
- Hand rolled tucked edges
- Fabric on translucent white styrene backer w/ welded wire steel frame
- 11 Fabrics to choose from
- 3 Vinyl coated fabrics options (great for wipe down needs)
- 4 Printed wood options
- 6 standard painted finishes and custom color available
- ADA compliant
Shaper
Fabrique 164-W LED Square Wall Mount
Decorative, Commercial and Hospitality Performance Lighting
"The Fabrique 164-W wall mount is a decorative wall sconce light with a square form. Its fabric is specification-grade, perfect for commercial applications. With a square fabric shape in 1 size and an integral LED light source, the 164-W series offers 11 standard fabrics, 3 vinyl coated fabrics for wipe-down areas, and 4 printed woods, in 1 standard shade size. The 80+ CRI LED source is available in four CCTs, allowing you to select your lighting for the task at hand (or mood you wish to create). The 164-W is also ADA compliant. The Fabrique collection is known for its high quality fabric, hand-tucked rolled edges, heavy gauged steel frame, laminated styrene backing, and minimal internal structure. "