- Tall, rectangular fabric Shade-in-Shade and performance LED lighting
- 3 fixture sizes: 25", 37" and 49" surface mount rectilinear shapes
- Available in 2700K, 3000K, 3500K, and 4000K color temperatures
- Hand rolled tucked edges
- Fabric on translucent white styrene backer w/ welded wire steel frame
- 11 Fabrics to choose from
- 3 Vinyl coated fabrics options (great for wipe down needs)
- 4 Printed wood options, 2 Organza outer shade options
- ADA compliant
- 6 standard painted finishes and custom color available
Shaper
Fabrique 161-W LED Vertical Rectilinear Wall Mount
Decorative, Commercial and Hospitality Performance Lighting
"The Fabrique 161-W wall mount is a decorative wall sconce light with a distinctive rectilinear form. Its fabric is specification-grade, perfect for commercial applications. With a rectilinear fabric shape in 3 sizes and an integral LED light source, the 161-W series offers 11 standard fabrics, 3 vinyl coated fabrics for wipe-down areas, and 4 printed woods, in 3 standard shade sizes. In addition, 2 translucent organza fabrics are available. The 80+ CRI LED source is available in four CCTs, allowing you to select your lighting for the task at hand (or mood you wish to create). The 161-W is also ADA compliant. The Fabrique collection is known for its high-quality fabric, hand-tucked rolled edges, heavy gauged steel frame, laminated styrene backing, and minimal internal structure. "