- Semi-cylindrical, tall, vertical fabric shade and performance LED
- 2 fixture sizes: 28", 40", wall sconce
- Available in 2700K, 3000K, 3500K, and 4000K color temperatures
- Fabric on translucent white styrene backer w/ welded wire steel frame
- 11 Fabrics to choose from
- 3 Vinyl coated fabrics options (great for wipe down needs)
- 4 Printed wood options
- 6 standard painted finishes and custom color available
- Consult factory for custom options
- ADA compliant
Shaper
Fabrique 160-W LED Vertical Cylinder Wall Mount
Decorative, Commercial and Hospitality Performance Lighting
The Fabrique 160-P LED pendant mount is a decorative, tall, vertical, cylindrical-shaped, specification-grade fabric wall sconce perfect for commercial and hospitality applications. The 160-P series offers 11 standard fabrics, 3 vinyl coated fabrics for wipe-down areas, and 4 printed woods, in 3 standard shade sizes. The 80+ CRI LED source is available in four CCTs, allowing you to select your lighting for the task at hand (or mood you wish to create). The pendant series is also available in groups of clusters in varying heights, with options for groups of 3 or 4 sets. The 160-W is also ADA compliant. The Fabrique collection is known for its high-quality, hand-tucked fabrics, heavy gauged steel frame, laminated styrene backing, and minimal internal structure.