- Rectangular, tall, vertical shade with performance LED lighting
- 2 fixture sizes: 28" and 40" pendant mount rectilinear shapes
- Available in 2700K, 3000K, 3500K, and 4000K color temperatures
- Fabric on translucent white styrene backer w/ welded wire steel frame
- 3-Cluster and 4-Cluster pendant configurations available
- 11 Fabrics to choose from
- 3 Vinyl coated fabrics options (great for wipe down needs)
- 4 Printed wood options
- 6 standard painted finishes and custom color available
Shaper
Fabrique 147-P LED Tall Rectilinear Pendant
Decorative, Commercial and Hospitality Performance Lighting
The Fabrique 147-P LED pendant mount is a decorative, tall, vertical, rectilinear-shaped, specification-grade fabric pendant perfect for commercial and hospitality applications. The 147-P series offers 11 standard fabrics, 3 vinyl coated fabrics for wipe-down areas, and 4 printed woods, in 3 standard shade sizes. The 80+ CRI LED source is available in four CCTs, allowing you to select your lighting for the task at hand (or mood you wish to create). The pendant series is also available in groups of clusters in varying heights, with options for groups of 3 or 4 sets. The Fabrique collection is known for its high-quality, hand-tucked fabrics, heavy gauged steel frame, laminated styrene backing, and minimal internal structure.