- Circular drum fabric shade with performance LED lighting
- 4 fixture sizes: 24", 30", 36", 42" surface mount circular drum shapes
- Available in 2700K, 3000K, 3500K, and 4000K color temperatures
- Hand rolled tucked edges
- Fabric on translucent white styrene backer w/ welded wire steel frame
- 11 Fabrics to choose from
- 3 Vinyl coated fabrics options (great for wipe down needs)
- 4 Printed wood options
- 6 standard painted finishes and custom color available
Shaper
Fabrique 142-P LED Drum Pendant
Decorative, Commercial and Hospitality Performance Lighting
The Fabrique 142-P LED drum pendant mount is a decorative pendant light with a timeless circular form. Its unique, specification-grade fabric makes it ideal for commercial applications. With traditional circular drum-shaped fabric panels and an integral LED light source, the 142 series offers 11 standard fabrics, 3 vinyl coated fabrics for wipe-down areas, and 4 printed woods, in 4 standard shade sizes. The 80+ CRI LED source is available in four CCTs, allowing you to select your lighting for the task at hand (or mood you wish to create). The Fabrique collection is known for its high-quality fabric, hand-tucked rolled edges, heavy gauged steel frame, laminated styrene backing, and minimal internal structure.