- Rectangular fabric shade with performance LED lighting
- 2 fixture sizes: 38" and 48" surface mount rectilinear shapes
- Available in 2700K, 3000K, 3500K, and 4000K color temperatures
- Hand rolled tucked edges
- Fabric on translucent white styrene backer w/ welded wire steel frame
- 11 Fabrics to choose from
- 3 Vinyl coated fabrics options (great for wipe down needs)
- 4 Printed wood options
- 2 Organza outer shade options
- 6 standard painted finishes and custom color available
Shaper
Fabrique 141-P LED Rectilinear Pendant
Decorative, Commercial and Hospitality Performance Lighting
The Fabrique 141-P pendant mount is a decorative pendant light with a distinctive rectilinear form. Its fabric is specification-grade, perfect for commercial applications. With a rectilinear fabric shapes in two sizes and an integral LED light source, the 141 series offers 11 standard fabrics, 3 vinyl coated fabrics for wipe-down areas, and 4 printed woods, in 2 standard shade sizes. In addition, 2 translucent organza fabrics are also available. The 80+ CRI LED source is available in four CCTs, allowing you to select your lighting for the task at hand (or mood you wish to create). The Fabrique collection is known for its high-quality fabric, hand-tucked rolled edges, heavy gauged steel frame, laminated styrene backing, and minimal internal structure.