- Ceiling mount, drum fabric shade with performance LED lighting
- 4 fixture sizes: 24", 30", 36", 42" surface mount circular drum shapes
- Available in 2700K, 3000K, 3500K, and 4000K color temperatures
- Hand rolled tucked edges
- Fabric on translucent white styrene backer w/ welded wire steel frame
- 11 Fabrics to choose from
- 3 Vinyl coated fabrics (great for wipe down decorative project)
- 4 Printed wood options
- Remote Emergency Battery Pack
Shaper
Fabrique 122-S LED Ceiling Mount
Decorative, Commercial and Hospitality Performance Lighting
Fabrique 122-S LED Ceiling Mount features high-quality, hand-applied fabric shades for a clean, architectural-grade aesthetic. With hand-tucked rolled edges and minimal hardware or structural trim, the series includes 18 standard materials and is perfect in conference rooms, over dining areas, and other commercial, decorative and hospitality applications.