- Conical, tall, vertical fabric shade with performance LED lighting
- 2 fixture sizes: 28", 40" pendant mount rectilinear shapes
- Available in 2700K, 3000K, 3500K, and 4000K color temperatures
- Hand rolled tucked edges
- Fabric on translucent white styrene backer w/ welded wire steel frame
- 11 Fabrics to choose from
- 3 Vinyl coated fabrics options (great for wipe down needs)
- 6 standard painted finishes and custom color available
Shaper
Fabrique 148-P LED Tall Inverted Conical Pendant
Decorative, Commercial and Hospitality Performance Lighting
The Fabrique 148-P LED pendant mount is a decorative, tall, vertical, inverted, conical-shaped, specification-grade fabric pendant, perfect for commercial and hospitality applications. The 148-P series offers 11 standard fabrics and 3 vinyl coated fabrics for wipe-down areas, in 2 standard shade sizes. The 80+ CRI LED source is available in four CCTs, allowing you to select your lighting for the task at hand (or mood you wish to create). The Fabrique collection is known for its high-quality, hand-tucked fabrics, heavy gauged steel frame, laminated styrene backing, and minimal internal structure.