- Circular fabric drum shade-in-shade with performance LED lighting
- 3 fixture sizes: 24", 30", and 36" surface mount circular drum shapes
- Available in 2700K, 3000K, 3500K, and 4000K color temperatures
- Hand rolled tucked edges
- Fabric on translucent white styrene backer w/ welded wire steel frame
- 11 Fabrics to choose from, 4 Printed wood options
- 3 Vinyl coated fabrics options (great for wipe down needs)
- 2 Organza outer shade options
- 6 standard painted finishes and custom color available
Shaper
Fabrique 143-P LED Multi-Tiered Drum Pendant
Decorative, Commercial and Hospitality Performance Lighting
The Fabrique 143-P LED multi-tiered drum pendant mount is a specification-grade fabric shade pendant perfect for commercial and hospitality applications. It includes an elegant outer organza fabric wrapped concentrically around an inner translucent fabric shade. The 143-P series offers 11 standard fabrics, 3 vinyl coated fabrics for wipe-down areas, and 2 organza outer shade options, in 3 standard shade sizes. The 80+ CRI LED source is available in four CCTs, allowing you to select your lighting for the task at hand (or mood you wish to create). The Fabrique collection is known for its high-quality fabric hand-tucked rolled edges, heavy gauged steel frame, laminated styrene backing, and minimal internal structure.