- 4" LED downlight with decorative glass trim options
- Cylindrical, splayed, clear, or frosted borosilicate glass
- 7 glass options available
- Exclusive sandblasted patterns available
- Inner fluted cylindrical borosilicate glass options
- 4 dimming options available (0-10, Fifth Light, DMX, Lutron)
- D2W, Dim to Warm options
- UL and CUL approved for damp locations
- Tool-less installation
- 250-4000 Lumens, Offered in 90 and 97 CRI; ENERGY STAR® qualified
- Battery Pack and Emergency Transfer Device options
- WaveLinx Wireless Sensor Kit
Shaper
Farallon 340-4 LED 4-Inch Decorative Downlight
High Performance Downlighting
The 340 series is designed for high performance downlighting with seven decorative glass trim options, four dimming options, and D2W: Dim-to-Warm. A great solution for lighting and interior designers, electrical engineers, and architects, it features a two-stage diffused reflector system for smooth distribution and excellent light control. The drop decorative glass trims add aesthetic appeal.
Ideal for these spaces:
Glass Effects
Look to the 340 Farallon series to add visual interest in a sea of downlights, with the benefits of decorative drop glass options in a high performing downlight series. Lighting glass adds sparkle and flair to a standard downlight. The seven different styles of glass include: cylinder shapes in clear, frosted, glass-in-glass, decorative modern patterns, and flared shapes in clear and frosted that provide elegant downlighting solutions.
Dim-to-Warm Technology
Add a rich, relaxing glow to your environment. D2WTM (dim-to-warm technology) recreates the relaxing effect of traditional incandescent or halogen lighting, with the energy-saving benefits of LED as well as the ability to control a range of warmth. These LED light fixtures smoothly and automatically transition from their highest color temperature (5000K) to lowest (1850K), D2W from 2400 down to 1800 CCT.