- Decorative Exterior vertical acrylic wall sconce and LED lighting
- 3 fixture sizes: 25", 37", and 49" wall/ ceiling surface mount
- 6 standard painted metallic finishes and custom color available
- Vertical and horizontal trim bar options
- Universal Voltage: 120-277V
- ADA compliant
- UL and CUL approved for interior and damp locations
Shaper
673-WP Luminous Half Cylinder Outdoor Wall Mount
Luminous Wall Lighting
The 673-WP Series is a versatile, functional, decorative, and performing wall sconce with a linear, vertical form. The 673-WP is rated for outdoor use. The 673 has an acrylic lens and metallic trim that is specification-grade and perfect for commercial applications. The 673-WP is available with an integral LED light source, and offers 6 metallic paint finishes in 3 standard sizes. The aesthetic choices of horizontal or vertical trim bars add appeal. The 80+ CRI LED source is available in four CCTs, allowing you to select your lighting for the task at hand (or mood you wish to create). The 673-WP series is also ADA compliant. The Shaper 600's are known for performance, durability, and clean aesthetic delivery with lumen performance you can count on.