- 8 light levels that range from nominal 1000 to 7000+ lumens
- 4 CCTs [2700K, 3000K, 3500K, 4000K], 90 CRI
- 16 color options for outer shade, 4 colors for inner shade
- 3 Outer shade textures, and 3 inner shade textures
- Universal Voltage [120-277V]
- 1% dimming
- Mounting Canopy in Disk or Conical shape
- Canopy can be same as outer shade color
- 5 Year Warranty
PrentaLux
215 Series 3DP Pendant
Sustainable lighting products using 3D printed technology, at the forefront of lighting innovation.
PrentaLux or Printed Light, the 3D printed lighting brand for Cooper Lighting Solutions is not only at the forefront of innovation for lighting technology, but now a part of the circular economy (Reduce. Reuse. Recycle.) with sustainable and environmentally responsible products. Our products are a part of the social and environmental consciousness to; Choose, better. Build, better. Be, better. Join us.
The Textures That Bind Us
The ability for the designer to influence the shape, the color, and the texture is what makes this product series adaptive. This is design + technology at the customer’s finger tips to create what comes next…
Adaptive Design
3D printing has been around for some time, but the way in which Cooper Lighting Solutions is approaching this technology allows for the designer to control the outcome of the shape, color and texture of the light. New colors that are on trend, can easily be introduced. Textures that inspire a designer, can be applied. And geometric shapes that are within the limits of the printer’s capabilities, can be formed.
Clear As Day
Translucency. 3D printed lighting products have options that replicate the illusion of glass allowing the flow of light to change with movement. “The glass is always half-full” -The Optimist