- 2-inch trim, Square lensed cast aluminum, Rimless, Matte black.
Specifications
Product Description
Brand Name | Portfolio |
Family | LDSQA2B LED 2-3/4" Adjustable/Slope Downlight |
Description | 2-inch trim, Square lensed cast aluminum, Rimless, Matte black |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | Accessory |
UPC | 080083841929 |
Amperage Rating | N/A |
Aperture | 2 Inch |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.22 |
Case Quantity | 6 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |