- Lumens: 500-2,800, Interchangeable optics in 5° increments: 10°-70°
- Square adjustable accent or lensed wall wash (flat or sloped ceilings)
- Excellent light control and low aperture brightness
- 365° rotation and 45° tilt holds any aiming position
- Die-cast aluminum reflectors, Holds 2 lens media
- 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
- CRI: 80, 90 or 97, D2W™ option from 3000K to 1850K
- 0-10V 1% dimming driver, Optional 100%-1% (DALI), 0-10V or DMX drivers
- WaveLinx connected lighting systems compatibility
- Plaster lathing ring accessory offered for flush reflector transition
Portfolio
LDSQA2B LED 2-3/4" Adjustable/Slope Downlight
Unmatched flexibility and performance
Designed for new construction, the 2-3/4" square adjustable accent downlight features field-interchangeable optics, offering the ultimate in flexibility to satisfy specific application needs. The unique adjustable design allows the luminaire to be installed in sloped ceilings in additional to traditional flat ceilings. The 365° rotation and the tool-less 45° tilt with the center beam optics provides full output without flashback.
Ideal for these spaces:
High-performing optical system
Taking a total systems approach, Portfolio LED downlight components are specifically engineered for the latest in LED technology, ensuring optimal luminaire efficacy and quality performance.
VividTune fine-tuning of light
Whether you’re looking to optimize productivity or simply add dramatic flair, VividTune's tunable white technology allows you to adjust the color temperature from warm white to cool white, creating an environment that fosters productivity and concentration.
Learn MoreD2W™ Dim-to-warm solution
Bring the warm, dim glow reminiscent of traditional incandescent and halogen sources into your space, for a fraction of the energy consumption, with our Dim-to-Warm solution.