- Lumens: 500-2,000, Interchangeable optics in 5° increments: 10°-70°
- Adjustable accent/slope or lensed wall wash (flat or sloped ceilings)
- Excellent light control and low aperture brightness
- 365° rotation and 45° tilt hold any aiming position
- Round die-cast or spun aluminum reflectors, Holds 2 lens media
- 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
- CRI: 80, 90 or 97, D2W™ option from 3000K to 1850K, W2N Tunable White
- 0-10V 1% dimming driver, Optional 100%-1% (DALI), 0-10V or DMX drivers
- WaveLinx and DLVP connected lighting systems compatibility
- Plaster lathing ring accessory offered for flush reflector transition
Portfolio
LDA2B LED 2-3/4" Adjustable/Slope Downlight
Unmatched flexibility and performance
Designed for new construction, the 2-3/4" adjustable accent downlight features field-interchangeable optics, offering the ultimate in flexibility to satisfy specific application needs. The unique adjustable design allows the luminaire to be installed in sloped ceilings in addition to traditional flat ceilings. The 365° rotation and the lockable tool-less 45° tilt with the center beam optics provides full output without flashback.
Ideal for these spaces:
High-performing optical system
Taking a total systems approach, Portfolio LED downlight components are specifically engineered for the latest in LED technology, ensuring optimal luminaire efficacy and quality performance.
VividTune fine-tuning of light
Whether you’re looking to optimize productivity or simply add dramatic flair, VividTune's tunable white technology allows you to adjust the color temperature from warm white to cool white, creating an environment that fosters productivity and concentration.
Learn MoreD2W™ Dim-to-warm solution
Bring the warm, dim glow reminiscent of traditional incandescent and halogen sources into your space, for a fraction of the energy consumption, with our Dim-to-Warm solution.