Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Portfolio
Family LD8B LED 8" Round Recessed Downlight
Description LED Module, 3000 or 4000 lumens , 80CRI, 4000K
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type LED
UPC 080083150823
Amperage Rating 0.35A
Aperture 8 Inch
Color Temperature Max 4000K
Mounting Ceiling Mount
Voltage Rating 120V-277V
Wattage 41.6W
Product Weight 2.783
Case Quantity 6
Pallet Quantity 144
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?