- 1,000 to 20,000 lumens
- Offered in 80, 90 and 97 CRI
- Color variation within 3-step MacAdam ellipses
- Two-stage reflector system produces smooth beam
- Available with narrow beam, medium beam and wide beam distributions
- Flexible disconnect for easy LED engine replacement and installation
- D2W option - LED warms from 3000K to 1850K
- Downlight reflectors are wet location listed
- 1-1/2" die-cast aluminum collar accommodates various ceiling materials
- Greater than 100 LPW
Portfolio
8LBW1LI
Specifications
Product Description
Brand Name | Portfolio |
Family | LD8B LED 8" Round Recessed Downlight |
Description | 8" LED wide spun reflector, self-flanged, specular clear |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083828166 |
Amperage Rating | N/A |
Aperture | 8 Inch |
Mounting | Recessed |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Product Weight | 1.253 |
Case Quantity | 1 |
Pallet Quantity | 80 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |