- New construction downlight or open wall wash
- Excellent light control and low aperture brightness
- New construction for standard plenum height, ENERGY STAR® qualified
- Spun aluminum reflectors in a variety of finishes
- 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
- CRI: 80, 90 or 97, D2W™ option from 3000K to 1850K
- W2N Tunable White 2700K-6500K or 2000K-5000K
- Lumens: 1,000-20,000, 0-10V dimming down to 1%
- WaveLinx and DLVP connected lighting systems compatibility
- 5-year warranty
Portfolio
LD8B LED 8" Round Recessed Downlight
Glare-free, even illumination with exceptional performance
The 8" new construction recessed downlight, also available as an open wall wash luminaire, is designed with a two-stage system producing smooth distribution with excellent light control and low aperture brightness. The luminaires are available in narrow, medium and wide beam distributions with light output of up to 20,000 lumen. A standard 0-10V driver dims to 1% and a multitude of optional drivers are available.
Ideal for these spaces:
High-performing optical system
Taking a total systems approach, Portfolio LED downlight components are specifically engineered for the latest in LED technology, ensuring optimal luminaire efficacy and quality performance.
VividTune fine-tuning of light
Whether you’re looking to optimize productivity or simply add dramatic flair, VividTune's tunable white technology allows you to adjust the color temperature from warm white to cool white, creating an environment that fosters productivity and concentration.
Learn MoreD2W™ Dim-to-warm solution
Bring the warm, dim glow reminiscent of traditional incandescent and halogen sources into your space, for a fraction of the energy consumption, with our Dim-to-Warm solution.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More