- Retrofit, remodel, install from below, downlight or wall wash
Specifications
Product Description
Brand Name | Portfolio |
Family | LDRT8B LED 8" Round Recessed Retrofit Downlight |
Description | LED Downlight Retrofit 8", 5000 lumens,120-277V |
Product Details
Lamp Type | LED |
UPC | 080083150816 |
Amperage Rating | 0.49A |
Aperture | 4 Inch |
Mounting | Ceiling Mount |
Voltage Rating | 120V-277V |
Wattage | 57.9W |
Product Weight | 4.3 |
Case Quantity | 2 |
Pallet Quantity | 32 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |