- Field wired accessory sensor kit
- Tile mount sensor
- Easy, wireless installation with secure set up
- Multi-technology, embedded control of occupancy and daylighting
Portfolio
PORLWTPD1
Overview
Field wired accessory sensor kit installs easily on housing and includes tile mount sensor. LumaWatt Pro with Enlighted is an integrated system of luminaires, digital sensors, and application-based software for any size project. The strengths of LumaWatt Pro are based on the independent, secure operation of individual sensors in every lighting fixture, combined with wireless commucation to the powerfull Energy Manager. The system aggregates input from the project to provide visibility to entire aspects of environmental data, assembling the input into easy-to-read dashboards of analytic detail. The dashboards enable you to take additional action with the system to improve energy savings, master the use of the space, interact with heating, ventilation, and air-conditioning (HVAC) systems, and report on system modes to reduce maintenance. The LumaWatt Pro system enables commercial building owners to drive down energy costs, improve occupant comfort and health, and establish a unified solution for energy management and building automation.